Features

Microchip IEEE 802.15.4 PHY Library provides:

  • Interface to Enable Wireless Subsystem of the PIC32CX-BZ2 Devices
  • Exposes Transceiver Specific Functionalites Over Set of APIs
  • Enables Multi-Protocol Support
  • Enables RTOS Support
  • Uses MPLABx MCC+Harmony 3 Drivers/PLIBs for Development