Features
Microchip IEEE 802.15.4 PHY Library provides:
- Interface to Enable Wireless Subsystem of the PIC32CX-BZ2 Devices
- Exposes Transceiver Specific Functionalites Over Set of APIs
- Enables Multi-Protocol Support
- Enables RTOS Support
- Uses MPLABx MCC+Harmony 3 Drivers/PLIBs for Development