1 What is the MPLAB® Code Configurator Melody I2C Color Sensor VEML3328 Library?
The MPLAB® Code Configurator Melody I2C Color Sensor VEML3328 Library allows quick and easy configuration and code generation to enable microcontrollers to interface with the off-chip VEML3328 Color Sensor using the I2C protocol.