2.1 RNBD350 Module Ordering Information
The following table describes the ordering information of the RNBD350 module.
| Model No. | Microchip SoC | Description | Regulatory Certification | Ordering Code |
|---|---|---|---|---|
| RNBD350PE | PIC32CX5109BZ31032-V/ZWX | RNBD350 module with PCB antenna | FCC, ISED, CE, UKCA, SRRC, KCC, MIC, NCC | RNBD350PE-IXXX |
| RNBD350UE | PIC32CX5109BZ31032-V/ZWX | RNBD350 module with U.FL for external antenna | FCC, ISED, CE, UKCA, SRRC, KCC, MIC, NCC | RNBD350UE-IXXX |
The following figure illustrates the details of the RNBD350 module ordering information.