11 Document Revision History
The document revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
| Revision | Date | Section | Description |
|---|---|---|---|
| C | 02/2026 | RNBD350 Module Ordering Information | Updated RNBD350UE regulatory certification details. Updated Figure 2-1. |
| Module Overview | Updated Table 3-1. | ||
| Electrical Characteristics | Updated the following parameter values.
Removed ADC_4a, ADC_4e parameter | ||
| Bluetooth® Low Energy RF Characteristics | +125C Receiver Sensitivity Plot related to SOC has been removed as it is not
applicable for RNBD350 module. Updated Figure 4-10 and Figure 4-11. | ||
| Basic Connection Requirement | Updated Figure 5-1. | ||
| Module Configuration | In Table 3-3, Status Indication 1 and Indication 2 pin numbers has been corrected as PA10 and PB8 respectively. | ||
| RNBD350 Module Packaging Information | The RNBD350 Package Outline Drawing has been updated from revision C04-10055 Rev.C to C04-10055 Rev.D. | ||
| Appendix A: Regulatory Approval | Updated the section to add support for RNBD350PE and RNBD350UE. | ||
| China | Updated Regulatory approval details for China (SRRC). | ||
| B | 11/2024 | Features |
|
| RF/Analog Features |
| ||
| RNBD350 Module Ordering Information | Added new row for UE type | ||
| Module Overview | Updated the thermal pad name into EP_PAD | ||
| Module Configuration |
| ||
| Device Programming | Deleted “Over-the-Air (OTA) update of firmware using Microchip Bluetooth® Data mobile application or module-to-module OTA update (OTAPC mode commands)” | ||
| RNBD350 Module Placement Guidelines | Updated the figure with RNBD350 for module placement guidelines | ||
| PCB Antenna | Updated the specification for “Peak gain” and “Efficiency” | ||
| External Antenna Placement Recommendations | Added new section | ||
| External Antennas | Added new section | ||
| Bluetooth® Low Energy RF Characteristics | Updated the temperature plots | ||
| Labeling and User Information Requirements | Added Labeling and User Information in china | ||
| A | 04/2024 | Document | Initial revision |