10.7 China
|
The RNBD350PE has received certification of conformity in accordance with the China MIIT Notice 2014-01 of State Radio Regulation Committee (SRRC) certification scheme under Full Modular Approval (FMA). Integration of this module into a final product does not require additional radio certification, provided installation instructions are followed and no modifications of the module are allowed. Refer to the SRRC certificate available on the RNBD350PE and RNBD350UEPE product page under “Regulatory Approval Documentation Package” for the expiry date. |
|
The RNBD350UE module has received certification of conformity in accordance with the China MIIT Notice 2014-01 of State Radio Regulation Committee (SRRC) certification scheme under Limited Modular Approval (LMA). Integration of this module into a final product does require additional radio certification (radiated spurious emission test and EMC test), provided installation instructions are followed and no modifications of the module are allowed. Refer to SRRC certificate available on the RNBD350UE product page under “Regulatory Approval Documentation Package” for the expiry date. |