The RNBD350Bluetooth® Low Energy Module integrates the Bluetooth 5.2 baseband controller, Bluetooth stack, digital and analog I/O and RF power amplifier into one solution.Figure 3-1. RNBD350 Module Block Diagram
Figure 3-2. Pin Diagram – RNBD350 Module
Note: Ensure the exposed thermal pad (EP_PAD) on the bottom of the module is connected to ground in the PCB.
For serial DFU updates, the UART pins PB6 (UART receive
data) and PA5 (UART transmit data) are used.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.