2.3.1 Termination Jumpers
The termination jumpers (J2 and J3) are mounted on the top side of the board. They are used for enabling 100 Ohm edge termination at the ends of a 10BASE-T1S segment.
Important: Both jumpers must be closed to enable edge
termination.