2.3.2 VIO/VCC Supply Voltage
The jumper J8 is mounted on the top side of the board. It is used to select which voltage signal is provided as Vcont.
| Jumper Settings (Closed) | Description |
|---|---|
| 1—2 | VIO |
| 2—3 | 3V3 |
The jumper J8 is mounted on the top side of the board. It is used to select which voltage signal is provided as Vcont.
| Jumper Settings (Closed) | Description |
|---|---|
| 1—2 | VIO |
| 2—3 | 3V3 |
DS60001926B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.