2.2.1 Network Connector
The network connector (J1) is mounted on the top side of the board. It is used as the interface to the network.
| Type: | 691214110002, fixed terminal block, from Würth Elektronik |
The terminal pins are described in the table below.
| Pin | Description |
|---|---|
| Terminal 1 | TRX_N |
| Terminal 2 | TRX_P |