2.2.2 Daughter Board Connectors
Connectors J4–J7 are mounted on the bottom side of the board. The connectors are used to connect the EVB-LAN8679 OA3P Daughter Board to a base board that supports the signals and pins as provided. A suitable base board, for example, is the dsPIC33 Curiosity Platform Development Board.