1 Introduction
The aging process of semiconductors strongly depends on the junction temperature and voltage at which devices are operated. As per Arrhenius Law, higher temperatures or higher VDDs exponentially decrease a device lifetime.
The lifetime estimates presented in this application note are extrapolated from high temperature and VDD tests performed on SAM9X7 Series devices. Those tests are also known as HTOL (High Temperature Operating Life) tests.
CAUTION: The data presented in this application note do
not cover the SAM9X7 SiP devices with embedded SDRAM.