6.8 <iso646.h> Alternate Spellings
The <iso646.h> header file consists of macros that can be used
to replace the logical and bitwise operators.
The <iso646.h> header file consists of macros that can be used
to replace the logical and bitwise operators.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.