1.2 Recommended Reading
This document describes the behavior of and interface to the functions defined by the Microchip Unified Standard Library, as well as the intended use of the library types and macros. The following Microchip documents are available and recommended as supplemental reference resources.
MPLAB® XC8 C Compiler User’s Guide for PIC® MCU
This guide describes the features and usage of the MPLAB XC8 C compiler when targeting 8-bit PIC devices.
MPLAB® XC8 C Compiler User’s Guide for AVR® MCU
This guide describes the features and usage of the MPLAB XC8 C compiler when targeting 8-bit AVR devices.
MPLAB® XC16 C Compiler User's Guide
This guide describes the features and usage of the MPLAB XC16 C compiler for all 16-bit PIC MCUs.
MPLAB® XC-DSC C Compiler User's Guide
This guide describes the features and usage of the MPLAB XC-DSC C compiler for all dsPIC® Digital Signal Controllers.
MPLAB® XC32 C/C++ Compiler User’s Guide for PIC32C/SAM MCUs
This guide describes the features and usage of the MPLAB XC32 C compiler for all 32-bit PIC32C and SAM MCUs.
MPLAB® XC32 C/C++ Compiler User’s Guide for PIC32M MCUs
This guide describes the features and usage of the MPLAB XC32 C compiler for all 32-bit PIC32M MCUs.