| M | 10/2024 | Added silicon errata items 1.3.3 through
1.3.11; removed previous data sheet clarifications
2.1 and 2.2, and added new clarifications 2.1
(NVM-Writing to DFM) and 2.2 (CPU-System
Arbitration). |
| L | 10/2022 | Added silicon revision G1 |
| K | 03/2022 | Added silicon errata items 1.1.2, 1.6.1, 17.1
and data sheet clarifications 2.1 and 2.2 |
| J | 07/2021 | Added silicon revision F1 and silicon erratum
item 1.3.2 |
| H | 03/2021 | Added silicon errata item 1.5.1; deleted data
sheet clarification 2.1 |
| G | 10/2020 | Added silicon revision B3 and UART Transmit
Collision Interrupt data sheet clarification;
updated silicon errata item 1.3.1 |
| F | 08/2020 | Added silicon revision B2 |
| E | 06/2020 | Added silicon errata item 1.4.1 |
| D | 06/2020 | Added silicon errata item 1.3.1 |
| C | 04/2020 | Added XT mode errata and Temperature
Indicator data sheet clarification |
| B | 02/2020 | Added working pins for CVD |
| A | 12/2019 | Initial document release |