4.3 DC Characteristics

Table 4-2. DC Characteristics
ParameterSymbolMinimumMaximumUnitsTest Conditions
Supply Voltage, 1.7V OptionVCC11.75.5V
Supply Voltage, 2.5V OptionVCC22.55.5V
Supply Current, ReadICC—0.5mAVCC = 1.8V(1), Read at 400 kHz
—1.0mAVCC = 5.0V, Read at 1 MHz
Supply Current, Write(2)ICC—1.0mAVCC = 1.8V(1), averaged during tWR
—3.0mAVCC = 5.0V,averaged during tWR
Standby CurrentISB—1.0μAVCC = 1.8V(1), VIN = VCC or VSS
—2.0μAVCC = 2.5V, VIN = VCC or VSS
—3.0μAVCC = 5.5V, VIN = VCC or VSS
Input Leakage CurrentILI—3.0μAVIN = VCC or VSS
Output Leakage CurrentILO—3.0μAVOUT = VCC or VSS
Input Low LevelVIL-0.6VCC x 0.3VNote 1
Input High LevelVIHVCC x 0.7VCC + 0.5VNote 1
Output Low LevelVOL1—0.2VVCC = 1.7V, IOL = 0.15 mA
Output Low LevelVOL2—0.4VVCC = 3.0V, IOL = 2.1 mA
Note:
  1. This parameter is characterized but is not 100% tested in production.
  2. Averaged during tWR.