Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Examples
| Device | Package | Package Drawing Code | Package Option | Voltage | Shipping Carrier Option | Device Grade |
|---|---|---|---|---|---|---|
| AT24CM02‑SSHM‑B | SOIC | SN | SS | 1.7V to 5.5V | Bulk (Tubes) | Industrial Temperature
(-40°C to +85°C) |
| AT24CM02‑SSHM‑T | SOIC | SN | SS | 1.7V to 5.5V | Tape and Reel | |
| AT24CM02‑SSHD‑B | SOIC | SN | SS | 2.5V to 5.5V | Bulk (Tubes) | |
| AT24CM02‑SSHD‑T | SOIC | SN | SS | 2.5V to 5.5V | Tape and Reel | |
| AT24CM02‑U2UM‑T(1) | WLCSP | 8U-18 | U2 | 1.7V to 5.5V | Tape and Reel |
Note:
- CAUTION: Exposure to ultraviolet (UV) light can degrade the data stored in EEPROM cells. Therefore, customers who use a WLCSP package or the product at a die level must ensure that exposure to ultraviolet light does not occur.