2.1 CONFIG11 DATASCEN Bit
The Non-Boot Block Area CRC Data EEPROM Scan Enable (DATASCEN) bit of CONFIG11 is incorrectly labeled in the data sheet. The correct labeling is shown in the register below in bold:
The Non-Boot Block Area CRC Data EEPROM Scan Enable (DATASCEN) bit of CONFIG11 is incorrectly labeled in the data sheet. The correct labeling is shown in the register below in bold:
DS80000939E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.