2.12 DMAxSIRQ/DMAxAIRQ Interrupt Source Table Incorrect PWM Interrupt Labels
The PWMx interrupt source labels in the DMAxSIRQ and DMAxAIRQ Interrupt Sources table have been corrected as shown in the table below (changes from the data sheet in bold).
| Vector Number | Interrupt Source |
|---|---|
| 0x26 | PWM1P (PWM Period Interrupt) |
| 0x27 | PWM1 (PWM Parameter Interrupt) |
| 0x2E | PWM2P |
| 0x2F | PWM2 |
| 0x3E | PWM3P |
| 0x3F | PWM3 |
| 0x4E | PWM4P |
| 0x4F | PWM4 |