4.1 Pinout
Name | J1 | Function/Description | Remark |
|---|---|---|---|
+VBUS | 1 | Positive High Voltage Bus | — |
Name | J2 | Function/Description | Remark |
|---|---|---|---|
+15_MAIN | 1 | Supply Voltage | — |
+15_MAIN | 2 | Supply Voltage | — |
ALL_FLTn | 3 | Single Fault for High and Low-Side | — |
LOW_TRIG | 4 | PWM Input Trigger Signal for Low-Side | 5V Input Signal |
HIGH_TRIG | 5 | PWM Input Trigger Signal for High-Side | 5V Input Signal |
HVMonitorPWF | 6 | High Voltage Monitoring PWF Signal | — |
TEMPMonitorPWF | 7 | Temperature Monitoring PWF Signal | — |
RESETn | 8 | Signal to Reset Fault | — |
DGND | 9 | Primary-Side Ground | — |
DGND | 10 | Primary-Side Ground | — |
Name | J3 | Function/Description | Remark |
|---|---|---|---|
OUTPUT | 1 | Half Bridge High Voltage Output Signal | — |
Name | J4 | Function/Description | Remark |
|---|---|---|---|
-VBUS | 1 | Negative Voltage Bus | — |
Name | J5 | Function/Description | Remark |
|---|---|---|---|
MCLR | 1 | Master Clear Pin | — |
+5V | 2 | 5V VDD Supply | — |
DGND | 3 | Primary-Side Ground | — |
ICSPDAT | 4 | Serial Data Line | — |
ICSPCLK | 5 | Serial Clock Line | — |
FET_Disable | 6 | Signal to Disable DC-DC converter Power Switch | — |
Name | J6 | Function/Description | Remark |
|---|---|---|---|
DPT/OSC_LO | 1 | Double Pulse Signal or Internal Generated PWM Signal for Low-Side | This connector is used for transferring signal. |
No Net Name | 2 | — | |
LOW_TRIG | 3 | PWM Input Trigger Signal for Low-Side |
Name | J7 | Function/Description | Remark |
|---|---|---|---|
DPT/OSC_HI | 1 | Double Pulse Signal or Internal Generated PWM Signal for High-Side | This connector is used for transferring signal. |
No Net Name | 2 | — | |
HIGH_TRIG | 3 | PWM Input Trigger Signal for High-Side |
Name | J9 | Function/Description | Remark |
|---|---|---|---|
OSC_HI | 1 | Internal Generated PWM Signal for High-Side | — |
DPT/OSC_HI | 2 | Double Pulse Signal or Internal Generated PWM Signal for High-Side | — |
DPT_SIGNAL | 3 | Double Pulse Signal | — |
Name | J10 | Function/Description | Remark |
|---|---|---|---|
OSC_LO | 1 | Internal Generated PWM Signal for Low-Side | — |
DPT/OSC_LO | 2 | Double Pulse Signal or Internal Generated PWM Signal for Low-Side | — |
DPT_SIGNAL | 3 | Double Pulse Signal | — |
Name | J11 | Function/Description | Remark |
|---|---|---|---|
SW1 | 1 | Connect External Switch with respect to Ground (GND) | — |
GND | 2 |
Name | NTC | Function/Description | Remark |
|---|---|---|---|
GND_LO | 1 | Secondary Side Ground Low-Side | — |
CH2_TEMP_MON | 2 | Temperature Monitoring NTC Signal | — |