34.3.2.3.2 Buffered Output
Enable the buffered analog output of the DAC by writing a ‘
1’ to the Output
Buffer Enable (OUTEN) bit in the Control A (DACn.CTRLA) register. Refer to the
Electrical Characteristics section for information about the drive
capabilities of the DAC output buffer.Note: To reduce power
consumption, the DAC output pin should have its input disabled from the PORT
peripheral. Refer to the I/O Multiplexing and Considerations section to
determine which pin is used by the DAC output.