34.3.3 Sleep Mode Operation
If the Run in Standby (RUNSTDBY) bit in the Control A (DACn.CTRLA) register is
                ‘1’, the DAC will continue to operate in Standby sleep mode. If the
            RUNSTDBY bit is ‘0’, the DAC will stop the conversion in Standby sleep
            mode.
If the conversion is stopped in Standby sleep mode, the DAC and the output buffer are
            disabled to reduce power consumption. When the device leaves Standby sleep mode, the DAC
            and the output buffer (if the OUTEN bit in the Control A (DACn.CTRLA) register is
                ‘1’) are enabled again. Therefore, a start-up time is required
            before a new conversion is initiated.
In Power-Down sleep mode, the DAC and the output buffer are disabled to reduce power consumption.