13.3.3.1 Sleep Modes
Three different sleep modes can be enabled to reduce power consumption.
- Idle
- The CPU stops executing code, resulting in reduced power consumption.
- Standby
- All high-frequency clocks are stopped unless running in Standby sleep mode is
enabled for a peripheral or clock. This is enabled by writing the corresponding
RUNSTDBY bit to ‘
1’. The power consumption is dependent on the enabled functionality. - Power-Down
- All high-frequency clocks are stopped, resulting in a power consumption lower than the Idle sleep mode.
- Refer to the Sleep Mode Activity tables for further information.
Refer to the Wake-up Time section for information on how the wake-up time is affected by the different sleep modes.
| Peripheral | Active in Sleep Mode | |||
|---|---|---|---|---|
| Idle | Standby | Power-Down | ||
| HTLLEN=0 | HTLLEN=1 | |||
| CPU | - | - | - | - |
| RTC | X | X(1,2) | X(2) | X(2) |
| WDT | X | X | X | X |
| BOD | X | X | X | X |
| EVSYS | X | X | X | X |
| CCL | X | X(1) | - | - |
| ACn | ||||
| ADCn | ||||
| DACn | ||||
| OPAMP | ||||
| ZCDn | ||||
| TCAn | ||||
| TCBn | ||||
| All other peripherals | X | - | - | - |
- For the peripheral to run in Standby sleep mode, the RUNSTDBY bit of the corresponding peripheral must be set.
-
In Standby sleep mode, only the RTC functionality requires the RUNSTDBY bit to be set.
In Power-Down sleep mode, only the PIT functionality is available.
| Clock Source | Active in Sleep Mode | |||
|---|---|---|---|---|
| Idle | Standby | Power-Down | ||
| HTLLEN=0 | HTLLEN=1 | |||
| Main clock source | X | X(1) | - | - |
| RTC clock source | X | X(1,2) | X(2) | X(2) |
| WDT oscillator | X | X | X | X |
| BOD oscillator(3) | X | X | X | X |
| CCL clock source | X | X(1) | - | - |
| TCD clock source | X | - | - | - |
- For the clock source to run in Standby sleep mode, the RUNSTDBY bit of the corresponding peripheral must be set.
-
In Standby sleep mode, only the RTC functionality requires the RUNSTDBY bit to be set.
In Power-Down sleep mode, only the PIT functionality is available. - The Sampled mode only.
| Wake-Up Sources | Active in Sleep Mode | |||
|---|---|---|---|---|
| Idle | Standby | Power-Down | ||
| HTLLEN=0 | HTLLEN=1 | |||
| PORT Pin interrupt | X | X(1) | X(1) | X(1) |
| BOD VLM interrupt | X | X | X | X |
| MVIO interrupts | X | X | X | X |
| RTC interrupts | X | X(2,3) | X(3) | X(3) |
| TWI Address Match interrupt | X | X | X | - |
| CCL interrupts | X | X | X(4) | - |
| USART Start-Of-Frame interrupt | - | X | - | - |
| TCAn interrupts | X | X(2) | - | - |
| TCBn interrupts | ||||
| ADCn interrupts | ||||
| ACn interrupts | ||||
| ZCD interrupts | ||||
| All other interrupts | X | - | - | - |
- The I/O pin must be configured according to Asynchronous Sensing Pin Properties in the PORT section.
- For the peripheral to run in Standby sleep mode, the RUNSTDBY bit of the corresponding peripheral must be set.
-
In Standby sleep mode, only the RTC functionality requires the RUNSTDBY bit to be set.
In Power-Down sleep mode, only the PIT functionality is available. - CCL will only wake up the device if the path through LUTn is asynchronous
(FILTSEL=
0x0and EDGEDET=0x0in the CCL.LUTnCTRLA register).