13.3.3.2 Wake-Up Time
- In Idle sleep mode, the main clock source is kept running to eliminate additional wake-up time
 - In Standby sleep mode, the main clock might be running depending on the peripheral configuration
 - In Power-Down sleep mode, only the OSC32K oscillator and the Real-Time Clock (RTC) may be running if the clock is used by the Brown-out Detector (BOD), Watchdog Timer (WDT) or Periodic Interrupt Timer (PIT). All the other clock sources will be OFF.
 
| Sleep Mode | Start-Up Time | 
|---|---|
| Idle | Six clock cycles | 
| Standby | Six clock cycles + one (OSC start-up + Regulator start-up) | 
| Power-Down | Six clock cycles + one (OSC start-up + Regulator start-up) | 
The start-up time for the different clock sources is described in the CLKCTRL - Clock Controller section.
In addition to the normal wake-up time, it is possible to make the device wait until
            the BOD is ready before executing the code. This is done by writing 0x3
            to the BOD operation mode in the Active and Idle (ACTIVE) bit field in the BOD
            Configuration (FUSE.BODCFG) fuse. If the BOD is ready before the normal wake-up time,
            the total wake-up time will be the same. If the BOD takes longer than the normal wake-up
            time, the wake-up time will be extended until the BOD is ready. This ensures correct
            supply voltage whenever code is executed.