19.3.2.1 Power Sequencing
The system supports the following power ramp scenarios for MVIO when configured
      in Dual-Supply mode:
    - Supply ramp of VDDIO before VDDIO2
 - Supply ramp of VDDIO2 before VDDIO
 - VDDIO2 loses and regains power
 - VDDIO loses and regains power
 
Note: 
      
  When a peripheral is connected to MVIO pins, it will continue operation when the pins are tri-stated. The VDDIO2S flag must be monitored to ensure the correct operation of the peripheral and I/O pins.