12.3.7.3.2 Testing the CFD and Changing the Main Clock to the Start-Up Clock Source
 If the Clock Failure Detection Source (CFDSRC) bit field in the Main Clock Control C
                  (CLKCTRL.MCLKCTRLC) register has the value 0x0 and the main clock
                  is monitored, writing a ‘1’ to the Clock Failure Detection Test
                  (CDFTST) bit in MCLKCTRLC will trigger a fault that will change the main clock to
                  the start-up clock source.