27.3.3.2.6 Half-Duplex Operation
Half-duplex is a type of communication where two or more devices may communicate with each
         other, but only one at a time. The USART can be configured to operate in the following
         half-duplex modes:
   - One-Wire mode
 - RS-485 mode