33.3.3.4 Conversion Timing
A normal conversion takes place in the following order:
      - Write a ‘
1’ to the STCONV bit in the Command (ADCn.COMMAND) register. - Start-up for maximum two CLK_PER cycles.
 - Sample-and-hold for two CLK_ADC cycles.
 - Conversion for 13.5 CLK_ADC cycles.
 - Result formatting for two CLK_PER cycles.
 
When a conversion is complete, the result is available in the Result (ADCn.RES) register, and the Result Ready (RESRDY) interrupt flag is set in the Interrupt Flags (ADCn.INTFLAGS) register.