8.6.2.3 Serial Number Byte n
| Name: | SERNUMn | 
| Offset: | 0x10 + n*0x01 [n=0..15] | 
| Reset: | [Byte n of device serial number] | 
| Property: | - | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SERNUM[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
| Name: | SERNUMn | 
| Offset: | 0x10 + n*0x01 [n=0..15] | 
| Reset: | [Byte n of device serial number] | 
| Property: | - | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SERNUM[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.