1.1.2 RA2 Is Not Working as VREF- in Single-Ended Mode

VREF- cannot be connected externally to the VREF- pin (RA2) in Single-Ended mode (IC = 0). VREF- can only be connected to the external VREF- pin in Differential mode (IC = 1).

Work around

No work around available for Single-Ended mode.

Affected Silicon Revisions

B0B1B2D1
XX