Silicon Issue Summary
| Module | Feature | Item No. | Issue Summary | Affected Revisions | |||
|---|---|---|---|---|---|---|---|
| B0 | B1 | B2 | D1 | ||||
| Analog-to-Digital Converter with Computation (ADCC) | Acquisition Time | 1.1.1 | Acquisition time cannot be changed through either the ADACQ or the ADPRE registers | X | |||
| Analog-to-Digital Converter with Computation (ADCC) | ADC Voltage Reference | 1.1.2 | RA2 is not working as VREF- in Single-Ended mode | X | X | ||
| Digital-to-Analog Converter (DAC) | DAC Auto Enable | 1.2.1 | Mid-band voltage spike at code 128 may occur when DACAUTOEN is enabled and the application is incrementing the DACxDATL register from 127 to 129 | X | |||
| Fixed Voltage Reference (FVR) | ADC Buffer | 1.3.1 | Power-down current (IPD) for the ADC FVR Buffer may be higher than the current data sheet limits | X | |||
|
Note:
Only those issues indicated in the last column
apply to the current silicon revision.
| |||||||