1.3.1 Power-down Current (IPD) for the ADC FVR Buffer May Be Higher than the Current Data Sheet Limits

When using the ADC FVR Buffer as an ADC reference, the IPD current may be higher than the current data sheet limits. The parameters for B1 silicon are as follows:
Param. No.Sym.Device CharacteristicsMin.Typ.†Max. +85°CMax. +125°CUnitsConditions
VDDNote
D204IPD_FVR_BUF1FVR Buffer 1 (ADC)171420485μA3.0V

Work around

None.

Affected Silicon Revisions

B0B1B2D1
X