Introduction
This user guide provides detailed information about using the Microchip Radio Test 3 tool (MCHPRT3) with the Microchip PIC32CX-BZ3. The MCHPRT3 enables the user to evaluate and demonstrate the RF performance, calibration and functionalities of the PIC32CX-BZ3.
Note: In this user guide, the MCHPRT3 tool with the PIC32 WBZ351 Curiosity Board is only shown as an example.
The MCHPRT3 is intended for development purposes. Any production test must use either a third-party production tool or users must develop their own production tool based on the MCHPRT3 CLI or DLL release.