7.1 Core Descriptions
The table list all instructions that vary between the different cores and marks if it is included in the core. If the instruction is not a part of the table, then it is included in all cores.
| Instructions | AVR | AVRe | AVRe+ | AVRxm | AVRxt | AVRrc |
|---|---|---|---|---|---|---|
| ADIW | x | x | x | x | x | |
| BREAK | x | x | x | x | x | |
| CALL | x | x | x | x | ||
| DES | x | |||||
| EICALL | x | x | x(1) | |||
| EIJMP | x | x | x(1) | |||
| ELPM | x | x | x | |||
| FMUL | x | x | x | |||
| FMULS | x | x | x | |||
| FMULSU | x | x | x | |||
| JMP | x | x | x | x | ||
| LAC | x | |||||
| LAS | x | |||||
| LAT | x | |||||
| LDD | x | x | x | x | x | |
| LPM | x | x | x | x | x | |
| LPM Rd, Z | x | x | x | x | ||
| LPM Rd, Z+ | x | x | x | x | ||
| MOVW | x | x | x | x | ||
| MUL | x | x | x | |||
| MULS | x | x | x | |||
| MULSU | x | x | x | |||
| SBIW | x | x | x | x | x | |
| SPM | x | x | x | x | ||
| SPM Z+ | x | x | ||||
| STD | x | x | x | x | x | |
| XCH | x |
Note:
- For devices with memory greater than 128 KB the EIJMP and EICALL instructions are valid.