7.1 LED
One yellow user LED is available on the PIC16F13276 Curiosity Nano board. It can be controlled by either GPIO or PWM. Driving the connected I/O line to GND will activate the LED.
| PIC16F13276 Pin | Description | Default Connection |
|---|---|---|
| RC2 | User LED (yellow), active low |
|