Overview

The PD-9601GCI/DC is a 90W at 65℃ and 60W at 75℃ PoE, that supports the IEEE® 802.3bt type 4 standard and is backward compatible to the IEEE802.3at/af standards. It can power both existing 10/100BASE-T network devices and 1000BASE-T devices such as wireless IEEE802.11ac access points, Pan-Tilt Zoom (PTZ) cameras, and other IP terminals.

The PD-9601GCI/DC offers a wide operating temperature ranges of −40°C to +75°C (90 W up to +65°C, derated to 60 W up to +75°C) and supports two DC input sources through terminal block connectors.

To access the online version of the user guide, scan the following QR code.