5 Specifications

The following table details the unit specifications.

Table 5-1. Unit Specifications
ParameterDescription
Ports1
Industry standardsSupports 10/100/1000 BASE-T Ethernet
Connector type(s)2xRJ-45 Female, 1xTerminal Block (6 wire)
Maximum data transfer rate1 Gbps
Power output90W at 65℃ and 60W at 75℃
ColorBlack
Enclosure typeSteel
Dimensions (L × W × H)77.5 mm × 126 mm × 40.8 mm
Product weight675g
Input voltage20 to 60 Vdc
HumidityMaximum Storage 95%, Non-Condensing
Maximum Operating 90%, Non-Condensing
Operating temperatureOperating Ambient Temperature @90W −40°F to 149°F (−40°C to +65°C)
Operating Ambient Temperature @60W −40°F to 167°F (−40°C to +75°C)
Storage temperature−40°F to 185°F (−40°C to 85°C)