The CWG generates the output waveforms from the input sources
which are selected with the ISM bits. Refer to the CWGxISM register for more details.
DS40002671B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.