The 18-bit WDT prescaler
value, PSCNT[17:0] includes the WDTPSL, WDTPSH and the lower bits of the
WDTTMR registers. PSCNT[17:0] is intended for debug operations and will not
be read during normal operation.
The 18-bit WDT prescaler
value, PSCNT[17:0] includes the WDTPSL, WDTPSH and the lower bits of the
WDTTMR registers. PSCNT[17:0] is intended for debug operations and will not
be read during normal operation.
DS40002671B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.