41.3.1 FVRCON
Important: This
register is shared between the Fixed Voltage Reference (FVR) module and the
temperature indicator module.
Note:
- This output goes to the DAC and comparator modules and to the ADC module as an input channel only.
- Fixed Voltage Reference output cannot exceed VDD.
- This output goes to the ADC module as a reference and as an input channel.
- It is highly recommended to disable the buffer prior to modifying the gain settings.
| Name: | FVRCON |
| Offset: | 0x3D7 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | RDY | TSEN | TSRNG | CDAFVR[1:0] | ADFVR[1:0] | ||||
| Access | R/W | R | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | q | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – EN Fixed Voltage Reference Enable
| Value | Description |
|---|---|
| 1 | Enables module |
| 0 | Disables module |
Bit 6 – RDY Fixed Voltage Reference Ready Flag
| Value | Description |
|---|---|
| 1 | Fixed Voltage Reference output is ready for use |
| 0 | Fixed Voltage Reference output is not ready for use or not enabled |
Bit 5 – TSEN Temperature Indicator Enable
| Value | Description |
|---|---|
| 1 | Temperature Indicator is enabled |
| 0 | Temperature Indicator is disabled |
Bit 4 – TSRNG Temperature Indicator Range Selection
| Value | Description |
|---|---|
| 1 | VOUT = 3VT (High Range) |
| 0 | VOUT = 2VT (Low Range) |
Bits 3:2 – CDAFVR[1:0] FVR Buffer 2 Gain Selection(1)(4)
| Value | Description |
|---|---|
| 11 | FVR Buffer 2 Gain is 4x, (4.096V)(2) |
| 10 | FVR Buffer 2 Gain is 2x, (2.048V)(2) |
| 01 | FVR Buffer 2 Gain is 1x, (1.024V) |
| 00 | FVR Buffer 2 is OFF |
Bits 1:0 – ADFVR[1:0] FVR Buffer 1 Gain Selection(3)(4)
| Value | Description |
|---|---|
| 11 | FVR Buffer 1 Gain is 4x, (4.096V)(2) |
| 10 | FVR Buffer 1 Gain is 2x, (2.048V)(2) |
| 01 | FVR Buffer 1 Gain is 1x, (1.024V) |
| 00 | FVR Buffer 1 is OFF |