14.5 Windowed Watchdog Timer (WWDT) Reset
The Windowed Watchdog Timer generates a Reset if the firmware does
not issue a CLRWDT instruction within the
time-out period or window set. When a WDT Time-out Reset occurs, the TO bit of the STATUS register and the RWDT bit are cleared. If
the CLRWDT instruction was issued while the WDT Reset window was
closed, the WDTWV bit is
cleared, indicating a WDT Window violation occurred.