Timer1 has four prescaler options allowing 1, 2, 4 or 8 divisions
of the clock input. The CKPS bits control the prescale
counter. The prescale counter is not directly readable or writable; however,
the prescaler counter is cleared upon a write to TMRx.
DS40002671B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.