8.5.13 Configuration Byte 13

CAUTION:
  1. This is a one-way bit. Once cleared it cannot be set again. Reset through bulk erase and self erase are also not possible.
Name: CONFIG13
Offset: 0x300010

Bit 76543210 
        SAFLOCK 
Access R/W 
Reset 1 

Bit 0 – SAFLOCK  SAF Lock Enable(1)

ValueDescription
1 SAF Lock disabled
0 SAF Lock enabled; SAF areas are locked, SAFSZ bits can only be set to ‘0’ but cannot be erased to ‘1’
This is a one-way bit. Once cleared it cannot be set again. Reset through bulk erase and self erase are also not possible.