The default value is
determined by the RSTOSC Configuration bits. See the Reset Oscillator
(RSTOSC) selection table for the RSTOSC selections.
If NOSC is written with a
reserved value, the operation is ignored and neither NOSC nor NDIV is
written.
When CSWEN =
0, these bits are read-only and cannot be changed from
the RSTOSC value.
DS40002671B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.