5.3.3.2 Data Communication Timing
Parameter and Condition(1) | Sym. | Frame Type | Min. | Max. | Units | |
---|---|---|---|---|---|---|
Bit Frame Duration(6, 7) | tBIT | Input and Output Bit Frame | tLOW0 + tPUP(2) + tRCV | 75 | µs | |
SI/O High Time for Start/Stop Condition(6) | tHTSS | Input Bit Frame | 150 | — | µs | |
SI/O Low Time, Logic ‘0 ’
Condition(6) | tLOW0 | Input Bit Frame | 6 | 16 | µs | |
SI/O Low Time, Logic ‘1 ’
Condition(6) | tLOW1 | Input Bit Frame | 1 | 2 | µs | |
Host SI/O Low Time during Read(6) | tRD | Output Bit Frame | 1 | 2 – tPUP(2) | µs | |
Host Read Strobe Time(6) | tMRS | Output Bit Frame | tRD + tPUP(2) | 2 | µs | |
Data Output Hold Time 0 ’)(7) | tHLD0 | Output Bit Frame | 2 | 6 | µs | |
Client Recovery Time(6, 7) | tRCV | Input and Output Bit Frame | 4(3, 4) | — | µs | |
Glitch Filter(5) | tIGNORE_SWI | Input Bit Frame | 50 | 500 | ns |
Note:
- AC measurement conditions for the table above:
- All parameters are production tested unless otherwise noted.
- Loading capacitance on SI/O: 100 pF
- VPUP: Applied at minimum and maximum VCC
- tPUP is the time required to be pulled up from VIL to VIH when the SI/O line is released. This value is application-specific and is a function of the loading capacitance on the SI/O line as well as the RPUP chosen.
- The system designer must select a combination of RPUP, CBUS and tBIT such that the minimum tRCV is satisfied. The relationship of tRCV within the bit frame can be expressed by the following formula: tBIT = tLOW0 + tPUP + tRCV.
- Microchip’s AT21CS11 supports 2 µs.
- The glitch filter is assured to suppress all pulses below the min value but may suppress values as great as the max value over all process, voltage and temperature conditions.
- The host system must ensure the parameter timing values are met.
- By design, the TA010-TFLXAUTH ensures this timing parameter is met.