5.4.1 DC Parameters: All I/O Interfaces

Table 5-6. DC Parameters on All I/O Interfaces with VCC Power AppliedUnless otherwise indicated, these values are applicable over the specified operating range from TA = -40°C to +125°C, VCC = +1.65V to +5.5V.
ParameterSym.Min.Typ.Max.UnitsConditions
Ambient Operating TemperatureTA-40+125°C
VCC Ramp Rate(5) VRISE 0.1 V/µs
Output Low VoltageVOL0.4VWhen the device is in Active mode, 
VCC = 1.65V to 3.6V for output-low current = 4.0 mA
0.4 V VCC > 3.6V = 10.0 mA(5)
Input Low ThresholdVIL1-0.50.3*VCCVDevice is active and CMOSEnable = 1
Input High Threshold VIH10.7*VCCVCC+0.5VDevice is active and CMOSEnable = 1
Input Low Threshold(1)VIL0-0.50.5VDevice is active and CMOSEnable = 0
Input High Threshold(1)VIH01.2VCC+0.5VDevice is active and CMOSEnable = 0
Input Leakage (I2C Signals) IIN -200 200 nA VIN = VCC or GND
Sleep Current(2)ISLEEP130325(5)nA

When the device is in Sleep mode, VCC ≤ 3.6V,

I/O at either GND or VCC

TA ≤ +55°C

130 800 nA

VCC ≤ 3.6V,

I/O at either GND or VCC

Full temperature Range

1302000nA

When the device is in Sleep mode

Over full VCC and temperature range

Current Consumption in I/O ModeII/O60300µAWaiting for I/O
Current Consumption in Computation Mode ICOMPUTE(3) 0.75 mA During command execution 1x divider
0.5 mA During command execution 2x divider
0.4 mA During command execution 4x divider
EEPROM Write Current IWRITE(4) 0.6 1.5 mA Current when writing to EEPROM -5°C to +125°C
EEPROM Write Current IWRITE(4) 0.6 4.0 mA Current when writing to EEPROM full temperature range
Theta JAƟJA166°C/W8-lead SOIC
173°C/W8-pad UDFN
Note:
  1. CMOSen = 0 must only be used when VCC is between 2.0V and 5.5V and the host is running on a lower supply voltage than the client. In this mode, the input buffers are referenced to an internal supply and VIL and VIH levels are independent of the external VCC supply over this range. For voltages lower than 2.0V, CMOSen must always be set to ‘1’.
  2. The lowest system current will be achieved if the inputs are driven to VCC or allowed to be pulled up to VCC by the pull-up resistors on the signal lines.
  3. Applies to all commands where an EEPROM write does not occur.
  4. Applies to all commands where an EEPROM write occurs. This includes Write, Lock, GenKey, Counter(Increment).
  5. This condition is characterized but not production tested.