7 Application Information

The TA010-TFLXAUTH is a member of the Microchip’s Trust CryptoAuthentication™ family of products. The TrustFLEX products are easy to use, simple to implement and allow even low-volume users to implement security into their end system while leveraging Microchip’s expertise and infrastructure in secure provisioning.

The TA010-TFLXAUTH device was developed to take the guesswork out of adding security to accessory and disposable devices while maintaining a high level of security.

In addition to the secure element, Microchip has developed a series of tools that seamlessly integrate with their hardware devices to provide an easy path to developing an entire security solution. When developers use Microchip’s software security tools, they eliminate the complexity of setting up their own infrastructure and provide a rapid path to initial prototypes and production.

Important: Automotive versions of the TrustFLEX products currently require that the Microchip high volume Trust flow be followed. The TPDS tools can still be used to develop the configuration and obtain initial prototypes of the devices. Part ordering codes will, however, be uniquely assigned for each customer for production units. Contact Microchip for more information on Automotive grade TrustFLEX products.