1.3.6 SHA3

Description

The Secure Hash Algorithm (SHA) was designed by the United States National Security Agency (NSA) and is a U.S. Federal Information Processing Standard (FIPS). The SHA-3 family of standards was released by the National Institute of Standards and Technology (NIST).

SHA-3 is based on the KECCAK algorithm. The SHA-3 family includes four fixed-length hash functionsand two extendable-output functions (XOFs), SHAKE-128 and SHAKE-256. This demo application demonstrates the functionality of Crypto v4 SHA-3 functions.

Downloading and Building the Application

To clone or download this application from Github, go to the main page of this repository and then click Clone button to clone this repository or download as zip file. This content can also be downloaded using MPLAB® Code Configurator Content Manager.

Path of the application within the repository is apps/examples/hash/sha3.

To build the application, refer to the following table and open and build the project using its IDE.

Project NameDescription
pic32cz_ca90_curiosity_ultra.XMPLABX project for PIC32CZ CA90 Curiosity Ultra Development Board

Setting Up the Hardware

PIC32CZ CA90 Curiosity Ultra Development Board

  • Connect 9v power to DC barrel jack.
  • Connect the ICD5 to the debugger port on the board and connect to computer.
  • Connect the Debug USB port on the board to the computer using a micro USB cable.
  • Open a serial monitor with baud rate set to 115200, 8-bit data, no parity, 1 stop bit.

Running the Application

  1. Build and program the application using its IDE and observe the serial COM output.
  2. The program displays which functions are being demonstrated, and prints if they are completed successfully.