2.2.1.9 General Data Storage
No slots have been specifically setup for General Data Storage. Extra data bytes not used within some of the AES keys may potentially be used for additional data storage if required. Discuss this option with Microchip prior to implementing this in any of the slots.