4.4.3 DataZone Addressing
Read/Write access to the Data zone is much more complex than the Configuration and OTP zones. There are a total of 16 slots and the size of the slots vary. Each slot’s access policies individually control whether or not a slot has the ability to be read or written.
|
Data Zone | Byte 1 Addr[15:8] | Byte 0: Addr[7:0] | |||
---|---|---|---|---|---|
Unused | Block | Unused | Slot | Offset | |
Data Slots[7:0] | Addr[15:9] | Addr[8] | Addr[7] | Addr[6:3] | Addr[2:0] |
Data Slot[8] | Addr[15:12] | Addr[11:8] | Addr[7] | Addr[6:3] | Addr[2:0] |
Data Slot[15:9] | Addr[15:10] | Addr[9:8] | Addr[7] | Addr[6:3] | Addr[2:0] |
Data Slots[7:0]
To fully access one of these slots require two 32-byte accesses or nine 4-byte accesses
Slot# |
Block # | Block Offset Value (Addr[2:0]) | |||||||
---|---|---|---|---|---|---|---|---|---|
000 | 001 | 010 | 011 | 100 | 101 | 110 | 111 | ||
0x0 to 0x7 | 00 | [0:3] | [4:7] | [8:11] | [12:15] | [16:19] | [20:23] | [24:27] | [28:31] |
01 | [32:35] | Not Valid | Not Valid | Not Valid | Not Valid | Not Valid | Not Valid | Not Valid |
Data Slot[8]
To fully access this slot require thirteen 32-byte accesses or 104 4-byte accesses or a combination of the two methods.
Slot# |
Block # | Block Offset Value (Addr[2:0]) | |||||||
---|---|---|---|---|---|---|---|---|---|
000 | 001 | 010 | 011 | 100 | 101 | 110 | 111 | ||
0x8 | 0x0 | [0:3] | [4:7] | [8:11] | [12:15] | [16:19] | [20:23] | [24:27] | [28:31] |
0x1 | [32:35] | [36:39] | [40:43] | [44:47] | [48:51] | [52:55] | [56:59] | [60:63] | |
... | ... | ... | ... | ... | ... | ... | ... | ... | |
0xC | [384:387] | [388:391] | [392:395] | [396:399] | [400:403] | [404:407] | [408:411] | [412:415] |
Data Slots[15:9]
To fully access these slots requires three 32-byte accesses or eighteen 4-byte accesses or a combination of the two methods.
Slot# |
Block # | Block Offset Value (Addr[2:0]) | |||||||
---|---|---|---|---|---|---|---|---|---|
000 | 001 | 010 | 011 | 100 | 101 | 110 | 111 | ||
0x9 to 0xF | 00 | [0:3] | [4:7] | [8:11] | [12:15] | [16:19] | [20:23] | [24:27] | [28:31] |
01 | [32:35] | [36:39] | [40:43] | [44:47] | [48:51] | [52:55] | [56:59] | [60:63] | |
10 | [64:67] | [68:71] | Not Valid | Not Valid | Not Valid | Not Valid | Not Valid | Not Valid |